IESNA:LM-63-2002
[TEST]P954958
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-760-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]38143
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
7656.8 7660.9 7644.7 7610.4 7410.7 7202.9 7168.6 7334 7717.4 8227.8
8845.2 9555.4 10304 10850.7 11270.4 11686 12065.3 12293.3 12372 12287.3
11859.5 11090.8 10108.2 8550.6 6278.8 3655.9 2838.8 2596.7 2308.2 1880.4
1444.6 1121.8 841.3 526.6 300.6 121.1 0
7656.8 7624.6 7608.4 7586.2 7392.5 7180.7 7150.4 7299.7 7669 8195.5
8796.8 9482.8 10231.3 10796.3 11199.8 11623.5 11998.7 12240.9 12353.8 12253
11793 11040.4 10041.7 8417.5 6081.1 3540.9 2806.5 2572.5 2279.9 1848.1
1426.5 1107.7 801 506.4 292.6 117 0
7656.8 7646.8 7638.7 7616.5 7463.2 7259.4 7194.8 7317.9 7640.7 8135
8720.1 9377.9 10120.4 10774.1 11226 11645.7 12087.5 12388.1 12575.8 12559.6
12248.9 11558.9 10612.6 9139.8 6966.8 4120 2856.9 2594.7 2352.5 2017.6
1628.2 1210.6 895.8 585.1 318.8 145.3 0
7656.8 7638.7 7628.6 7646.8 7541.8 7366.3 7287.6 7350.2 7576.1 7971.6
8498.2 9085.3 9765.3 10499.7 11086.8 11552.9 12000.8 12390.2 12622.2 12731.1
12610.1 12186.4 11431.8 10108.2 8114.8 5191.3 2939.7 2439.3 2219.4 1957.1
1678.7 1394.2 1079.4 720.3 411.6 183.6 0
7656.8 7648.8 7654.8 7695.2 7675 7582.2 7467.2 7455.1 7558 7794
8157.2 8625.3 9186.2 9831.8 10536 11187.7 11694.1 12133.9 12523.3 12809.8
12890.5 12713 12271.1 11550.8 10142.5 7644.7 4255.1 2158.8 1698.8 1430.5
1166.2 940.2 732.4 516.5 280.4 102.9 0
7656.8 7660.9 7683.1 7737.5 7790 7790 7735.5 7685.1 7693.2 7792
7987.7 8294.4 8708 9196.3 9743.1 10437.1 11175.6 11799 12160.2 12329.6
12440.6 12495.1 12476.9 12454.7 12238.8 10967.7 8211.7 4573.9 2080.2 1335.7
1051.2 815.1 595.2 409.6 236.1 86.8 0
7656.8 7664.9 7707.3 7771.8 7864.7 7947.4 8003.9 8048.3 8044.2 8120.9
8250 8447.7 8722.1 9036.9 9422.3 9892.4 10427 11014.2 11542.8 11980.6
12422.4 12918.8 13415.1 13931.6 14571.2 14930.3 13822.7 10935.5 7065.7 3549
1702.9 1047.1 710.2 462 264.3 92.8 0
7656.8 7671 7729.5 7822.3 7923.2 8024.1 8145.1 8282.3 8447.7 8659.6
8930 9240.7 9575.6 9946.8 10388.7 10929.4 11540.8 12214.6 12949 13744
14662 15664.8 16786.5 17902.3 19153.2 20607.9 22026.3 22385.4 21082 17985
13368.7 8480 4945.2 2731.8 1206.5 290.5 0
7656.8 7691.1 7761.8 7868.7 7973.6 8068.4 8183.4 8340.8 8524.4 8802.8
9170.1 9591.7 10092.1 10709.5 11460 12390.2 13467.6 14714.5 16058.2 17430.2
18989.8 20470.7 22218 23993.5 26124.1 28218.3 30881.6 33734.5 36004.3 35766.2
31474.8 23719.1 14992.9 6008.5 1097.6 242.1 0
7656.8 7689.1 7775.9 7876.8 7981.7 8094.7 8213.7 8373.1 8564.8 8841.2
9180.1 9587.7 10069.9 10689.3 11458 12434.6 13552.3 14904.1 16397.1 17926.5
19532.5 21172.8 22930.2 24846.9 26892.8 29025.4 31446.5 34077.5 36647.9 37101.9
32820.5 23955.1 13590.6 3538.9 754.6 224 0
7656.8 7687.1 7755.7 7890.9 8001.9 8124.9 8225.8 8373.1 8574.9 8817
9109.5 9442.4 9821.7 10342.3 11026.3 11853.5 12854.2 14085 15487.2 17016.6
18554 20129.7 21757.9 23495.1 25391.7 27255.9 29198.9 30899.8 32193 31267
26947.3 18570.1 8082.6 1559.6 470.1 155.4 0
7656.8 7679 7771.8 7888.9 7995.8 8102.7 8203.6 8320.6 8484.1 8659.6
8867.4 9069.2 9270.9 9543.3 9942.8 10471.4 11107 11960.4 12965.2 14103.1
15341.9 16623.1 17882.1 19161.3 20490.9 21735.8 22984.7 24116.5 24356.6 22246.2
17938.6 12325.6 5259.9 1047.1 314.7 86.8 0
7656.8 7679 7755.7 7844.5 7933.3 7987.7 8042.2 8088.6 8131 8181.4
8197.6 8143.1 8040.2 7931.2 7854.6 7850.5 7959.5 8270.2 8774.6 9410.2
10162.7 10992 11827.3 12658.5 13465.6 14137.4 14536.9 14760.9 14191.9 11938.2
8754.4 5413.3 2158.8 613.4 226 56.5 0
7656.8 7650.8 7669 7695.2 7679 7572.1 7406.7 7158.5 6831.6 6399.9
5859.2 5229.7 4604.2 4081.6 3666 3323 3058.7 2889.2 2802.5 2782.3
2836.8 2945.7 3050.6 3153.5 3202 3123.3 2881.2 2495.8 1906.6 1353.8
984.6 714.2 520.5 365.2 219.9 58.5 0
7656.8 7606.4 7543.9 7420.8 7198.8 6829.6 6335.3 5707.8 5005.7 4368.1
3845.6 3391.6 2971.9 2661.2 2491.8 2413.1 2358.6 2292 2221.4 2154.8
2076.1 1969.2 1844.1 1733.1 1626.2 1519.3 1414.3 1301.4 1168.2 1016.9
861.5 710.2 548.8 377.3 205.8 46.4 0
7656.8 7556 7372.4 7061.6 6577.4 5889.4 5134.8 4416.6 3887.9 3438
3054.7 2838.8 2713.7 2604.7 2491.8 2396.9 2346.5 2328.3 2294 2217.4
2106.4 1995.4 1882.4 1773.5 1654.4 1537.4 1418.4 1291.3 1168.2 1033
889.8 730.4 548.8 355.1 181.6 38.3 0
7656.8 7523.7 7215 6708.6 5966.1 5060.2 4293.5 3762.8 3339.2 3074.8
2949.8 2834.7 2713.7 2584.6 2465.5 2392.9 2370.7 2358.6 2330.3 2239.6
2029.7 1910.7 1803.7 1700.8 1606 1517.2 1408.3 1287.2 1158.1 1012.8
855.5 686 508.4 343 183.6 50.4 0
7656.8 7471.2 7041.5 6341.4 5381 4436.7 3833.5 3387.6 3145.5 3040.5
2909.4 2782.3 2695.5 2602.7 2475.6 2394.9 2358.6 2310.2 2096.3 2005.5
1975.2 1963.1 1928.8 1874.4 1791.6 1682.7 1529.4 1386.1 1228.7 1071.4
909.9 748.5 581.1 411.6 242.1 82.7 0
7656.8 7457.1 6932.5 6062.9 4971.4 4117.9 3579.2 3234.2 3131.3 3012.3
2867 2768.2 2705.6 2622.9 2471.6 2368.7 2288 2066 1989.4 1957.1
1930.9 1924.8 1900.6 1836 1725.1 1593.9 1452.7 1299.3 1140 996.7
857.5 720.3 589.1 456 458 347 0
7656.8 7402.6 6779.2 5796.6 4660.7 3926.3 3425.9 3204 3129.3 2994.1
2854.9 2766.1 2713.7 2631 2453.4 2298.1 2094.3 1934.9 1884.5 1838
1807.8 1789.6 1706.9 1614.1 1509.2 1404.3 1281.2 1162.1 1031 897.8
772.7 643.6 522.6 629.5 564.9 189.7 0
7656.8 7386.5 6724.7 5701.8 4533.6 3772.9 3325 3191.9 3123.3 2992.1
2854.9 2772.2 2733.9 2657.2 2441.3 2213.3 1947 1836 1765.4 1708.9
1680.7 1618.1 1513.2 1416.4 1317.5 1206.5 1109.7 1012.8 909.9 817.1
770.7 609.3 506.4 700.1 322.8 80.7 0
7656.8 7412.7 6765.1 5713.9 4561.8 3823.4 3343.2 3199.9 3143.4 3014.3
2867 2788.3 2748 2679.4 2469.6 2215.3 1943 1832 1757.3 1698.8
1666.5 1606 1503.1 1412.3 1311.4 1204.5 1097.6 1000.7 905.9 792.9
694.1 571 506.4 702.1 278.4 68.6 0
